Smart Speaker

SMART-SPEAKER-BLOCK-DIAGRAM

Product Details

Block Diagram

Smart Speaker

Smart Speaker Block Diagram BD

Supported Devices

Power Management

AC-DC Controllers

PMICs

LED Drivers

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX 8 Applications Processors

RFID

Connected NFC Tags

Sensors

I3C/I²C Digital Temp. Sensors

i.MX8 M Features

  • Multicore Processing Quad Arm Cortex®-A53; Cortex-M4F
  • GPU OpenGL® ES 3.1, OpenGL 3.0, Vulkan®, Open CL 1.2
  • Dual independent display interfaces MIPI-DSI (4-lanes); HDMI 2.0a
  • Video Playback: 4Kp60 with High Dynamic Range (h.265, VP9), 4Kp30 (h.264), 1080p60 (MPEG2, MPEG4p2, VC1, VP8, RV9, AVS/AVS+, h.263, DiVX), MJPEG - 8x8
  • Audio 6x I2S/SAI (20+ channels, each 32-bits @384 kHz); S/PDIF Tx/Rx; DSD512
  • Dual Camera Interfaces MIPI-CSI (4-lanes each)

NFC Features

  • Pass-through mode Up to 40 kbit/s using 64 byte SRAM buffer
  • Energy harvesting up to 15 mW, Wake up host with field detect pin
  • Password protection 32-bit password to restrict access to EEPROM and SRAM
  • Originality signature 32-byte elliptic curve based originality signature to protect cloning

Wireless Features

  • IEEE 802.11ac (wave2) with MU-MIMO receive
  • Virtual Dual MAC (via optimized DRCS)
  • Wi-Fi Stations (STA), Access Point (AP), Wi-Fi Direct (P2P)
  • WPA3 Encryption
  • Bluetooth 5.2 support
  • 2-antenna configuration for Wi-Fi/Bluetooth coexistence

Documentation

Quick reference to our documentation types.

8 documents

Show All

Support

What do you need help with?