Solar Inverter

SOLAR-INVERTER

Product Details

Block Diagram

Choose a diagram:

Micro Inverter

Solar Inverter Block Diagram

String Inverter

String Inverter

Hybrid String Inverter

Hybrid String Inverter

Central Inverter

Central Inverter

Supported Devices

Power Management

AC-DC Controllers

BLDC, H-Bridge, Stepper

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Features

i.MX RT1170

  • 6468 CoreMark with Cortex-M7 @ 1 GHz + Arm Cortex-M4 @ 400 MHz
  • 2 MB SRAM with 512 KB of TCM for Cortex-M7 and 256 KB of TCM for Cortex-M4
  • Advanced security, including secure boot and crypto engines, and is part of the EdgeLock® Assurance program
  • 2 x Gb ENET with AVB and TSN
  • 2D GPU
  • MIPI® CSI/DSI
  • Supported by MCUXpresso suite of software and tools

GD3100

  • HV isolated IGBT and SiC single gate driver IC device functions
  • Load current 15 A (IL)
  • Single channel
  • Drain-to-source on resistance 500 mOhm RDS(ON)
  • Load supply voltage min. -12 V, max. 25 V
  • Supply voltage min. 5.6 V, max. 40 V
  • Amient operating temperature -40 to 125 °C
  • PWM and SPI interface and input controllers
  • Galvanic signal isolation
  • 10 A on/off power stage

MC56F83xxx

  • Intermodule crossbar (support flexible connection among peripherals or GPIOs)
  • Event Generator (support and/or/nor/xor logic operation and multiple trigger modes)
  • Enhanced DMA (support minor and major loop, more flexible data transition and less CPU intervention)
  • Memory resource protection
  • LVI, POR and brownout reset
  • CRC
  • Internal and external watchdog

Documentation

Quick reference to our documentation types.

7 documents

Show All

Support

What do you need help with?