NavQPlus AI/ML Companion Computer EVK for Mobile Robotics, ROS, Ground Stations and Camera Heads

Roll over image to zoom in

Block Diagram

NavQPlus

NavQPlus

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Interfaces

I²C-Bus Repeaters/Hubs/Extenders

CAN Signal Improvement

USB Interfaces

Automotive Ethernet PHYs

Analog and Mixed Signal

Real-Time Clocks

Power Management

Load Switches

Security and Authentication

Authentication

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

  • Open reference design, NXP EVK SOM, with customization also available from 3rd party
  • Machine Learning using 2.3TOPS NPU accelerator, eIQ ML Software development environment w/TFLite, ArmNN, ONNX
  • Yocto Linux, Ubuntu POC** and ROS2 enablement
  • Vision – Dual MIPI camera w/ ISPs, hardware codec accelerators
  • WiFi 5 / BTLE 5.0
  • 100BaseT1 “2-Wire” Automotive Ethernet
  • 1000BaseTX Ethernet + IX industrial connector (*not populated on -XE version)
  • 2x USB-C with up to 20V power input + external power input
  • SE050 EdgeLock secure element with NFC interface
  • RTC with tamper timestamping
  • PCIe expansion
  • Supports up to three displays simultaneously MIPI,LVDS,HDMI (w/CEC)
    • Other uses include as a QGC ground station or smart remote controller, or machine interface terminal.
  • 1x InnoWave InnoCAM_DCM_OV5645FF camera module
    • OV5645 image sensor
    • 5MP resolution
    • MIPI interface

Buy Options

8MPNAVQ-8GB-XG-Image

Click to expand

  • 8MPNAVQ-8GB-XG
    Active

  • NavQPlus i.MX 8M Plus Companion Computer EVK, 8GB LPDDR4, 32GB eMMC.

  • $299.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
8MPNAVQ-8GB-G-Image

Click to expand

  • 8MPNAVQ-8GB-G
    Active

  • NavQPlus i.MX 8M Plus Companion Computer EVK, 8GB LPDDR4, 32GB eMMC.

  • $325.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software offerings

Training

1 trainings

Support

What do you need help with?