Cooking Appliance

Block Diagram

Cooking Appliance

Cooking Appliance BD

Supported Devices

Power Management

AC-DC Controllers

USB-C Protection and Load Switches

Interfaces

LCD Drivers

LED Drivers

Analog and Mixed Signal

Real-Time Clocks

Processors and Microcontrollers

KE Series Arm Cortex-M4/M0+

Features

System

  • Up to 72 MHz Cortex®-M0+ core supporting a broad range of processing bandwidth requirements while maintaining excellent cost-effectiveness, easy to use packages and a wide range of memory densities
  • Enhanced robust IOs make sure the high performance under noisy environment
  • Robust TSI supports both mutual cap mode and self-cap mode, providing flexibility for up to 72 touch keys
  • Implementation of CAN protocol - Version 2.0A/B, support both standards and extended data frames, up to 1 Mbps data rate
  • Flextime featured up to 8ch PWM supports 3-phase motor control with dead time insertion and fault detect
  • 1MSPS 12b ADC with up to 16ch input per module provides fast sampling rate for prompt data conversion and storage

Documentation

Quick reference to our documentation types.

9 documents

Show All

Support

What do you need help with?