BMA7426 Evaluation Board with Isolated Daisy Chain

Click image to open expanded view

Block Diagram

EVBMA7X2YDT1

EVBMA7X2YDT1 Evaluation Board

Supported Devices

Battery Management

Battery Cell Controllers

Features

Voltage Measurement

  • One BMA7426 battery cell controller (BCC) for up to 26 cells, extendable by adding more CMUs to the daisy chain
  • Lifetime-guaranteed, high-accuracy cell voltage measurement channels with averaging and advanced filtering

Integrated Discrete Fourier Transform (DFT) for EIS Support

  • Extraction of one selectable frequency
  • Configurable observation window
  • Support for synchronized measurement start across multiple daisy chains

Temperature Measurement

  • 13 analog inputs for negative temperature coefficient (NTC) temperature sensors

Cell Balancing

  • Integrated passive cell balancing up to 200 mA peak

Communication

  • Isolated electrical transport protocol link (ETPL) communication between CMU and battery management unit (BMU)

Cost Reduction

  • Optimized bill of materials (BOM) using capacitive isolation on- and off-board Software-in-the-Loop (SIL) interface: Inter-Integrated Circuit (I²C) EEPR

Buy Options

EVBMA7X2YDT1-Image

Click to expand

EVBMA7X2YDT1
Active

BMA7426 Evaluation Board with Isolated Daisy Chain.

$150.00 USD
In Stock :2
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?