Development Board for the SB0400 ABS Controller

Click image to open expanded view

Block Diagram

FRDM-A-MOTABS2

Development Board for SB0400 Antilock Braking(ABS) Controller

Supported Devices

Power Drivers

Braking Systems

Features

ABS Control

  • Four valve drivers up to 5 A pulse-width modulation (PWM)
  • Pump motor pre-driver

Sensors

  • Two wheel-speed sensor interfaces with speed outputs

Safety and Control

  • Watchdog supervision
  • Fault reporting
  • Serial Peripheral Interface (SPI) interface to MCU

Buy Options

FRDM-A-MOTABS2-Image

Click to expand

FRDM-A-MOTABS2
Active

Development Board for the SB0400 ABS Controller.

$100.00 USD
In Stock :10
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?