FRDM Automotive S32K358 Development Board for General Purpose

Click image to open expanded view

Block Diagram

FRDM Automotive S32K358 Development Board

FRDM-A-S32K358 Block Diagram

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Interfaces

3.3 V / 5 V IO CAN Transceivers

USB Interfaces

Automotive LIN Solutions

Power Management

12 V, 24 V, and 48 V SBC Solutions

VBUS Protection

Data Protection

Sensors

I3C/I²C Digital Temp. Sensors

Features

Hardware Features

  • NXP SBC FS26
  • USB Type-C port
  • Open-standard serial and debug adapter (OpenSDA) debug with the onboard K26 MCU
  • One 20-pin Joint Test Action Group (JTAG) connector
  • Two push buttons
  • One potentiometer
  • One SD card connector

Software Features

Compatibility

Interfaces

  • On-board CAN FD
  • On-board LIN
  • Serial Wire Debug (SWD)/JTAG debug interface for S32K3 debugger

Enablement

Buy Options

FRDM-A-S32K358-Image

Click to expand

FRDM-A-S32K358
Active

FRDM Automotive S32K358 Development Board for General Purpose.

$70.00 USD
In Stock :52
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.