FRDM Development Board for MCX A173 and A174 MCUs

Click image to open expanded view

Block Diagram

FRDM-MCXA174

FRDM MCX A173/A174 Development Board

Supported Devices

Processors and Microcontrollers

MCX A Series Microcontrollers

Features

Microcontroller

  • MCX A174 Arm Cortex-M33 core up to 180 MHz
  • Up to 256 KB Flash with up to 64 KB RAM and with 8 KB error correction code (ECC), support for smart direct memory access (SmartDMA), controller area network flexible data-rate (CAN-FD), low-power universal asynchronous receiver/transmitter (LPUART), low-power serial peripheral interface (LPSPI), low-power inter-integrated circuit (LPI²C ) and direct memory access (DMA)

Connectivity

  • High-speed (HS) USB Type-C connectors (On-board MCU-Link debugger)
  • controller area network (CAN) / serial peripheral interface (SPI) / inter-integrated circuit (I²C) / universal asynchronous receiver-transmitter (UART) connector (Arduino, peripheral module [PMOD] / mikroBUS)
  • Wi-Fi connector (Arduino, PMOD/mikroBUS)
  • LCD connector(SmartDMA)

Debugger

  • On-board MCU-Link debugger with Cortex microcontroller software interface standard – debug access port (CMSIS-DAP)
  • Joint test action group (JTAG) / serial wire debug (SWD) connector

Expansion Options

  • Arduino® Header
  • FRDM Header
  • Pmod™ *do not populate (DNP)
  • mikroBUS™
  • SmartDMA/LCD Header

User Interface

  • RGB user LED
  • Reset button
  • In-system programming (ISP) button
  • Wake-up button

Buy Options

FRDM-MCXA174-Image

Click to expand

FRDM-MCXA174
Active

FRDM Development Board for MCX A173 and A174 MCUs.

$20.00 USD
In Stock>100
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?