FRDM Development Board for MCX A355, A356, A365 and A366 MCUs

Click image to open expanded view

Block Diagram

FRDM-MCXA366 Block DIagram

FRDM-MCXA366 Block Diagram

Supported Devices

Processors and Microcontrollers

MCX A Series Microcontrollers

Features

Microcontroller

  • MCX A366 Arm® Cortex®-M33 core up to 240MHz
  • Up to 1 MB flash with up to 256 KB RAM with 8 KB ECC, support MAU and SmartDMA, Security, FlexIO, CAN-FD, LPUART, LPSPI, LPI2C, I3C, DMA and LDO

Connectivity

  • HS USB Type-C connectors (On-board MCU-Link debugger)
  • CAN/I3C/SPI/I2C/UART connector (Arduino, PMOD/mikroBUS, DNP)
  • Wi-Fi connector (Arduino, PMOD/mikroBUS, DNP)
  • Camera connector (SmartDMA)
  • LCD connector(FlexIO)

Debugger

  • On-board MCU-Link debugger with CMSIS-DAP
  • JTAG/SWD connector

Expansion Options

  • Arduino® Header
  • FRDM Header
  • Pmod™ *DNP
  • mikroBUS™
  • SmartDMA/Camera Header
  • FlexIO/LCD Header

User Interface

  • SLCD

Buy Options

FRDM-MCXA366-Image

Click to expand

FRDM-MCXA366
Active

FRDM Development Board for MCX A355, A356, A365 and A366 MCUs.

$30.00 USD
In Stock :92
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?