User Guide (2)
-
GaN FET Motor Gate Driver Solutions[GS-FRDMGD31RPEVM]
The FRDMGD31RPEVM is no longer recommended for new designs. For new designs we recommend using the FRDMGD3162RPEVM.
FRDMGD31RPEVM is a half-bridge evaluation kit populated with two GD3160 single channel IGBT/SiC MOSFET gate drive devices. The kit includes the FRDM KL25Z microcontroller hardware for interfacing a PC installed with Flex GUI software for communication to the SPI registers on the MC33GD3160 gate drive devices in either daisy chain or standalone configuration.
The GD3160 translator board is used to translate 3.3 V signals to 5.0 V signals between the MCU and MC33GD3160 gate drivers.
FRDMGD31RPEVM originally populated with GD3100, has been updated with GD3160 gate drive devices.
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.
2 design files
Please wait while your secure files are loading.