FS04 Safety SBC Socketed Evaluation Board

Click image to open expanded view

Block Diagram

FS04 Safety SBC Socketed Evaluation Board

FS04 Safety SBC Socketed Evaluation Board

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Connectivity

  • FRDM-KL25Z microcontroller unit (MCU) plugged allows easy connection to software GUI access to inter-integrated circuit (I²C) bus, input/outputs (IOs), register access, OTP emulation and programming
  • 64-pin QFN socket

Power Management

  • Battery voltage (VBAT) power supply connectors
  • Pre-regulator voltage (VPRE) output 3.3 V-5.3 V, up to 20 A
  • Boost voltage (VBOOST) output 4.5 V-5.5 V, up to 1A
  • BUCK1 and BUCK2 output 1.0 V-1.8 V, up to 2.5A
  • BUCK3 and BUCK4 output 0.4 V-1.8 V, up to 2.5A
  • LDO1 output 1.0 V-4.1 V, up to 400mA

General Specifications

  • Battery switch and ideal diode
  • General-purpose input/output (GPIOs)
  • Safety pins: power good (PGOOD), fail-safe output 0 (FS0B), reset bar (RSTB), fault collection and control unit (FCCU) and power-on reset request (POR_REQ)
  • Standby pins for low-power mode

Components

  • LEDs that indicate signal or regulator status
  • QFN-64 non-soldered socket, enabling functional testing and programming of multiple devices (due to socket limitations, all output current should be limited to a maximum of 1 A)

Buy Options

KITFS0400SKTEVM-Image

Click to expand

KITFS0400SKTEVM
Active

FS04 Safety SBC Socketed Evaluation Board.

$520.00 USD
In Stock :3
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?