PF9455 Development Socket Board

Click image to open expanded view

Block Diagram

PF9455 PMIC Programming Board

PF9455 PMIC Programming Board

Supported Devices

Power Management

5 V PMIC Solutions

Features

System

  • 2.7 V to 5.5 V operating input voltage range
  • USB-to-inter-integrated circuit (I²C) communication through the FRDM-KL25Z interface
  • High-speed I²C communication up to 3.4 MHz
  • Selectable hardwire default PMIC configuration and one-time programmable (OTP) operation
  • Multi-channel analog multiplexer for system voltage monitoring
  • Advanced frequency management with frequency spread spectrum
  • Advanced thermal monitoring and thermal shutdown protection
  • Functional safety architecture to target industrial applications up to SIL 2

PMIC

  • Up to five switching regulators, four with multiphase capability
  • Three low-dropout (LDO) linear regulators with load switch operation
  • One always-on regulator with selectable operation output voltage
  • Programmable output voltage and current limits
  • Programmable switching frequency with selectable frequency spread spectrum
  • Two external voltage monitoring inputs
  • Programmable input/output (I/O) interfacing pins
  • System watchdog monitoring

Buy Options

KITPF9455FRDMPGM-Image

Click to expand

KITPF9455FRDMPGM
Active

PF9455 Development Socket Board.

$95.00 USD
In Stock :19
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?