MCF5211 Demonstration Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Microcontroller

  • MCF5211 CPU, 64 pins
  • ColdFire® V2 Core

Memory

  • 128 Byte Flash, 16K Byte Ram

Connectivity

  • DB9 Serial Connector
  • Type B USB connector
  • Edge / Interrupt Port
  • MAC Module and HW Divide

Power Management

  • Low-power optimization
  • 3.3 V operation
  • Power Input: +5 - +20 VDC, 9 VDC typical
  • Power Input Select
  • Current Consumption: 100 ma typical @ 9 VDC input

User Components

  • 5k ohm POT w/ enable jumper
  • Option Jumpers

Timers

  • 8 PWM timers
  • 4 GPT Timers
  • DMA Controller w/ Timers Interrupt Controller
  • Temperature range: -40 ºC to +85 ºC
  • Up to 63 Dhrystone 2.1 MIPS @ 66 MHz
  • 8 Channel 12 Bits analog-to-digital

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?