Development Board for MC56F83xxx Digital Signal Controllers

Click image to open expanded view

Product Details

Block Diagram

Choose a diagram:

MC56F83000-EVK Call Out

MC56F83000-EVK Call Out

MC56F83000-EVK Pin Out

MC56F83000-EVK Pin Out

Features

Microcontroller

    MC56F83789

  • DSP56800Ex core @100 MHz
  • 2 x 128 kB dual partition flash with ECC protection and partition swap function. 64 kB data/program RAM
  • 2 x 12-bit ADCs
  • 2 x eFlexPWM up to 16 PWM channels with full functions and ultra-high resolution, which is optimized for motor and power conversion control
  • 2 x QuadTimer up to 8 timers of large flexibility, with quadrature decoder feature
  • 2 x 12-bit DACs
  • 4 x Comparators
  • Crossbar
  • Crystal-less USB
  • 100 LQFP

Power Management

    Flexible power supply option:

  • OSBDM USB
  • DSC MC56F83789 USB
  • Virtual serial port USB
  • External 5 V adapter
  • External 5 V from Arduino connector

Connectivity

  • USB interface with micro-AB USB connector
  • Virtual serial port
  • CAN
  • Easy access to MCU input/output through Arduino™ R3 compatible I/O connectors

Sensors

  • FXOS8700CQ accelerometer and magnetometer

Debug

  • Programmable on-board OSBDM circuit that supports programming and debugging with CodeWarrior
  • 14-pin JTAG port to connect with standalone programmer

Support

  • Eclipse IDE - CodeWarrior for MCUs
  • Quick Start tool – A graphic tool to configure peripherals and provide stationeries within CodeWarrior

Buy Options

MC56F83000-EVK-Image

Click to expand

MC56F83000-EVK
Active

Development Board for MC56F83xxx Digital Signal Controllers.

$69.99 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?