S32J100 Evaluation Board for Ethernet Switches

Click image to open expanded view

Block Diagram

S32J100 Evaluation Board Block Features

S32J100 Evaluation Board Block Features

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

CAN Signal Improvement

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Hardware

  • JTAG connector
  • Several LEDs for status indication
  • DIP switches for easy configuration
  • USB-C connector for SPI access
  • Power supply based on FS25 PMIC
  • SABRE connector to Ethernet interface

Software

  • Real-Time Drivers (RTD) for AUTOSAR® and non-AUTOSAR use and ASIL D compliant
  • S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals) with third-party compilers and debuggers
  • Security firmware designed for ISO 21434 compliance
  • Generalized Precision Time Protocol (gPTP) stack
  • MACsec Key Agreement (MKA) stack
  • NXP RTOS
  • S32 Safety Software Framework (SAF): six fault detection and reaction libraries
  • Structural Core Self-Test (SCST) library
  • Inter-Platform Communication Framework (IPCF): middleware for multicore, multi-OS communication in single- and multichip systems
  • Example projects for firmware updates, SOME/IP services, TCP/IP, MQTT, SPI proxy and more

Buy Options

S32J100-EVB-V2-Image

Click to expand

S32J100-EVB-V2
Active

S32J100 Evaluation Board for Ethernet Switches.

$749.00 USD
In Stock :3

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?