I2C to SPI Bridge Evaluation Board

Click image to open expanded view

Product Details

Supported Devices

Interfaces

Bridges

Features

UART Host Interface

  • With 400 kHz speed and 1024 byte data buffer

SPI Controller

  • Up to 1.8 Mbit/s with up to three SPI target select output pins

Three Configurable I/O Ports

  • Can be used for LED or other I/O purpose if not used for SPI target chip select

Wide Voltage Range

  • 1.71 V – 3.6 V operation with 5 V tolerant I/O pins

Temperature Range

  • -40 to 105 °C, can be used in high temperature industrial applications

Buy Options

SC18IS606-EVB-Image

Click to expand

SC18IS606-EVB
Active

I2C to SPI Bridge Evaluation Board.

$22.22 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?