Smart Peephole

Block Diagram

Smart Peehole

Smart Peehole BD1

Supported Devices

Power Management

Integrated Switching Regulators

Processors and Microcontrollers

i.MX RT Crossover MCUs

Analog and Mixed Signal

Real-Time Clocks

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

I.MXRT 1050 Features

  • Highest performing Cortex®-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz

Wi-Fi® Key Features

  • Support 802.11a/b/g/n
  • Dual band: 2.4 GHz and 5 GHz
  • Single stream 802.11n with 20 MHz and 40 MHz channels
  • Up to MCS7 data rates (150 Mbit/s)
  • Dynamic Rapid Channel Switching (DRCS) for simultaneous operation in 2.4 GHz and 5 GHz bands
  • IEEE 802.15.2 packet traffic arbiter (PTA) coexistence interface to coexist with 802.15.4, and other external radios
  • Security: WPA3, WPA2, WPA2-WPA mixed mode
  • SDIO host interface

Bluetooth® Key Features

  • Bluetooth 5.2 support
  • Long range - 4x coverage
  • 2 Mbit/s data rate - 2x faster
  • Improved advertisement capacity- enables more IoT services
  • I²S and PCM interfaces
  • AES Security
  • UART host interface

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?