Archived content is no longer updated and is made available for historical reference only.
The SSL21082DB01 demo board is a non-dimmable implementation of the SSL21082T, which is positioned for dimmable applications. For new non-dimmable designs in buck configuration, please use one of our non-dimmable products and their related reference designs.
The SSL21082 is a highly integrated switching mode LED driver which enables constant
current driving from mains input. It is a solution for small LED retrofit lamp application,
especially for low-power factor design.
The SSL21082 supports buck converter topology, and is suitable for non-isolated,
non-dimmable LED retrofit lamp. It can drive long LED string with, for example, a 70V
forward voltage. The SSL2108 series is intended to operate with higher output voltages,
as present in modern LED modules.
This reference board is an example that can be used in applications up to E26 form factor
lamp fittings.