TAA3033 Automotive Demoboard for Active Precharge Application

Click image to open expanded view

Block Diagram

TAA3033DB1649

TAA3033 Automotive Demoboard for Active Precharge Application.

Supported Devices

Battery Management

Battery Sensors

Features

TAA3033 Features

  • AEC-Q100 Grade 1 qualified: ambient temperature range of -40 °C to +125 °C
  • Wide supply voltage range from 11 V up to 36 V
  • Supports both low-side and high-side operation
  • Suitable for driving silicon (Si) and silicon carbide (SiC) power metal-oxide-semiconductor field-effect transistors (MOSFETs)
  • Inter-integrated circuit (I²C) interface for configuring of control parameters
  • Fault output for triggered protection against switching and connection failures

TAA3033DB1649 Features

  • Buck converter for the precharge function of DC-link capacitor
  • Designed for low-side applications
  • Features automotive-qualified components
  • Uses an automotive-grade inductor with a low inductance value of 70 uH
  • Input: 800 V / 5 A
  • Supports both 400 V and 800 V EV battery systems
  • The 1 mF capacitor can be charged to 400 V in 120 ms and to 800 V in 260 ms
  • I²C communication for programming and/or monitoring the status signals of the TAA3033AT

Buy Options

TAA3033DB1649-Image

Click to expand

TAA3033DB1649
Active

TAA3033 Automotive Demoboard for Active Precharge Application.

$125.00 USD
In Stock :47
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?