TEA1708T Active X-Cap Discharge Demo Board

Click image to open expanded view

Product Details

Supported Devices

Power Management

AC-DC Controllers

Features

Key Features

  • Universal mains: input 90-265 Vac
  • TEA1708T active X-cap discharger in SO-8 package
  • Up to 2uF capacitors can be discharged to <60V within 2 seconds

Power Management

  • Board can be connected to any power converter containing an X capacitor
  • Power consumption of the board (without X capacitor) < 1mW

Buy Options

TEA1708DB1168-Image

Click to expand

TEA1708DB1168
Active

TEA1708T active X-cap discharge demoboard.

$211.69 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?