TEA1720 10.6 W / 5 V USB Mobile Charger

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

IC used

  • TEA1720B3T SOP8 DCM mode controller

Features

  • Universal Mains: 85 - 264 Vac / 47 - 63 Hz
  • CC-mode: +/- 10 %
  • Primary sensing
  • Excellent transient response together with TEA1705
  • Low component count for a cost effective implementation
  • Energy Star v6.0 compliant
  • USB 1.1. battery charging reference
  • EMI CISPR22 compliant

Power Management

  • Output power is 10.6 W (5 V / 2.12 A_typically)
  • High average efficiency: > 82 %
  • Ultra low no load power consumption: < 20 mW

Components

  • External NPN switch
  • Compensation of cable impedance included

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?