Design Files
1 design file
-
Printed Circuit Boards and Schematics
KIT34845EPGRBR, Gerber files to build PCB
Evaluation kit for the 34845 products, which represent high efficiency, LED drivers for use in backlighting LCD displays from 10” to 17”+. Operating from supplies of 5.0 V to 21 V, the 34845 series is capable of driving up to 16 LEDs in series in each 6 strings. The LED current tolerance in the 6 strings is within ±2% and is set using a resistor to GND.
PWM dimming is performed by applying a PWM input signal to the PWM pin which modulates the LED channels directly. The integrated boost converter uses dynamic headroom control to automatically set the output voltage.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.