Braking Stability System

BRAKESTABLTY

Block Diagram

Braking Stability System

Braking Stability System BD

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

S32K Auto General-Purpose MCUs

Power Management

Pre-Drivers

BLDC, H-Bridge, Stepper

System Basis Chips

Sensors

Accelerometers

Features

Main Features

  • 2 x e200z4 in delayed lockstep operating up to 200 MHz
  • Embedded floating point unit
  • Built to support functional safety (ISO 26262 / ASIL D)
  • 32-channel eDMA in delayed lockstep
  • 4 x 12-bit analog-to-digital converters (ADC), each with 16 channels

Communication Protocols

  • 3 x FlexCAN
  • 2 x LINFlexD
  • 4 x DSPI
  • 4 x SENT
  • LFAST SIPI support
  • Dual-channel FlexRay controller

Documentation

Quick reference to our documentation types.

12 documents

Show All

Support

What do you need help with?