FRDM Development Board for MCX E31 MCUs

Click image to open expanded view

Block Diagram

FRDM Development Board for MCX E31 MCUs

FRDM Development Board for MCX E31 MCUs

Supported Devices

Processors and Microcontrollers

MCX E Series Microcontrollers

Features

Microcontroller

  • NXP MCX E31B MCU is a 32-bit general-purpose microcontroller based on the Arm Cortex-M7 core with 160 MHz CPU performance with DSP and FPU support, 4 MB Flash and 512 kB SRAM
  • 8 MB external flash

Connectivity

  • USB-Type C connectors (onboard MCU-Link debugger)
  • CAN/SPI/I²C/UART connector (Arduino, Pmod/mikroBUS, DNP)
  • 10 / 100 Mbit/s (RMII) LAN8741 Ethernet PHY and RJ45

Debug

  • Onboard MCU-Link debugger with CMSIS-DAP
  • JTAG/SWD connector

Sensor

  • FXLS8974CFR3 I²C sensor
  • Magnetic switch NMH1000

Expansion Options

  • Arduino® Header
  • FRDM Header
  • Pmod™ *DNP
  • mikroBUS™
  • FlexIO/LCD Header
  • FlexIO/Camera Header

Sensor

  • RGB user LED, plus Reset, ISP, wake up buttons

Buy Options

FRDM-MCXE31B-Image

Click to expand

FRDM-MCXE31B
Active

FRDM Development Board for MCX E31 MCUs.

$30.00 USD
In Stock>100
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?