Power Your Design with Application Code Hub
Leverage ready-to-use demo code on GitHub for faster development.
Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordA fast-prototyping platform built for the next era of mobility and transportation.
FRDM Automotive development boards offer a cost-effective and scalable foundation for automotive-grade applications prototyping and evaluation. Built around NXP's S32 Automotive Processing Platform, they enable developers to quickly explore applications ranging from vehicle control to connected mobility. Discover how the platform helps accelerate innovation in the FRDM Automotive on S32 Automotive Processing Platform article.
FRDM Automotive boards are already powering real-world scenarios across the mobility and transportation industry. Here are a few of the problems engineers like you are solving today.
FRDM-A-S32M244 enables rapid prototyping and software development for motor control applications.
Enable secure, functional-safe EV powertrain, battery management, fast charging and load balancing for electrified systems.
Enable real-time, secure, functional-safe and low-power actuation nodes for mobility, robotics and automotive applications.
NXP's FRDM automotive platform integrates enabling technologies across supported products, empowering developers to evaluate a wide range of use cases with scalable options—from general-purpose MCU designs to advanced motor-control applications.
FRDM Automotive boards share integrated RGB LEDs, user buttons, CAN FD/LIN communication, OpenSDA debugging, and automotive safety and security features.
| Board | Application Use Case | Family | Key Features |
|---|---|---|---|
| FRDM-A-S32K118 | Basic body electronics | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32K118V | Basic body electronics | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32K144 | General-purpose automotive control | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32K144N | General-purpose automotive control | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32K312 | Secure entry-level zonal/body control | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32K344 | Ethernet gateways and zonal controllers | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32K356 | Chassis and safety-critical control | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32K358 | Centralized vehicle computing | S32K General-Purpose Microcontrollers |
|
| FRDM-A-S32M244 | Cost-optimized motor control | S32M Integrated Solutions for Motor Control |
|
| FRDM-A-S32M276 | High-performance motor control with security | S32M Integrated Solutions for Motor Control |
|
FRDM accelerates automotive-grade with rapid evaluation, software reuse, AI/connectivity exploration, lower costs, and a clear path to NXP production platforms.
Early algorithm development
Peripheral and interface evaluation
Software proof-of-concepts
Sensor integration testing
Educational and innovation projects
Discover the full range of automotive-grade boards and start prototyping your next design.
Access software examples and automotive use cases to accelerate development and evaluation.
Install automotive-grade S32 Design Studio in only one click.
|
Extending Automotive-grade Functional Safety Into Systems With NXP S32K Microcontrollers Learn how NXP S32K MCUs enable ISO 26262 and IEC 61508 functional safety with lockstep cores, FCCU diagnostics, and safety PMICs. |
White Paper | Aug 17, 2026 | Rev 0 |
Leverage ready-to-use demo code on GitHub for faster development.
Use the Automotive Software Package Manager to select and download the FRDM software packages. Install S32 Design Studio (S32DS), then add the software products needed for your project inside the IDE.
The Application Code Hub provides demos, application examples, and application notes with source code. Its dashboard lets you filter and find resources for your project.
FRDM Automotive provides pre-integrated and tested software bundles, including application, safety, and security software. Free-of-charge, production-ready security cryptographic drivers are also available.
Use the Expansion Board Hub to find software-supported expansion boards. Combine these boards with Application Code Hub examples to extend your prototype.
The FRDM getting-started guide covers software installation, board startup, and building a first project. The FRDM Community provides training, technical articles, and open-source resources. Additional support includes NXP field application engineers, live chat, support tickets, and professional support.
FRDM Automotive development boards offer Real-Time Drivers (RTD) software supporting both AUTOSAR and non-AUTOSAR applications, similar to traditional SDKs. Both are ISO 26262 functional safety compliant up to ASIL D.
A wide range of standard low-level drivers (LLD) and complex device drivers (CDD) creates a rich ecosystem integrated into a unified development environment with highly optimized code. Each driver provides two sets of APIs: one compliant with AUTOSAR and another that directly accesses the hardware. For a non-AUTOSAR application, either interface can be used according to the scope of the application.