Power Your Design with Application Code Hub
Leverage ready-to-use demo code on GitHub for faster development.
Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordA fast-prototyping platform for Industrial and IoT applications.
Develop the next generation of connected, intelligent and secure devices with the FRDM ecosystem. Spanning NXP's MCX, Wireless, i.MX RT MCUs and i.MX Application Processors, FRDM combines scalable hardware, MCUXpresso for VS Code, Zephyr RTOS enablement, open source software, application examples and modular expansion boards to accelerate innovation. From smart sensing and industrial networking to wireless IoT, edge AI, machine learning and advanced HMI applications, FRDM helps developers move from evaluation to production faster.
See how developers are leveraging FRDM boards to build the next generation of industrial solutions. Whether using MCUs for deterministic real-time control and IoT connectivity or Linux-based i.MX processors for edge intelligence and machine vision, FRDM provides the foundation for rapid innovation.
Build intelligent edge devices with machine learning, vision, advanced HMI and cloud connectivity using Linux-based i.MX processors and a scalable software ecosystem.
Enable low-power sensing, motor control and connected devices with a cost-effective MCU platform for high-volume deployments.
Address applications ranging from sensor acquisition and signal conditioning to networking and system control with a rich set of analog and digital peripherals.
Develop Matter, Thread, Zigbee and Bluetooth® LE devices with Channel Sounding for secure ranging.
Deploy TinyML for predictive maintenance, anomaly detection and smart sensing at the industrial edge.
Enable functional safety, industrial networking and real-time control for factory automation applications.
Explore open source software example for target use cases.
| Boards | Application Use Case | Family | Key Features |
|---|---|---|---|
| FRDM-MCXC041 | Sensor Node, Power Tools | MCX C Series Microcontrollers | Arm Cortex-M0+, 32 kB Flash, 2 kB RAM, UART, SPI, I²C |
| FRDM-MCXC242 | Sensor Node, Power Tools | MCX C Series Microcontrollers | Arm Cortex-M0+, 256 kB Flash, 32 kB RAM, FS USB |
| FRDM-MCXC444 | Sensor Node, Power Tools, Essential Display | MCX C Series Microcontrollers | Arm Cortex-M0+, 256 kB Flash, 32 kB RAM, FS USB, SLCD, Visible Light Sensor |
| FRDM-MCXC162 | Sensor Node, Power Tools, Motor Control | MCX C Series Microcontrollers | Arm Cortex-M23, 64 kB Flash, 12 kB SRAM, 16-bit ADC, DAC, OpAmp, FlexPWM, RTC, LPUART, LPSPI, LPI²C |
| FRDM-MCXA153 | Smart Sensing Node, Motor Control | MCX A Series Microcontrollers | Arm Cortex-M33, 128 kB Flash, 32 kB RAM, FS USB, 1x ADC 16-bit |
| FRDM-MCXA156 | Smart Sensing Node, Motor Control, Industrial HMI | MCX A Series Microcontrollers | Arm Cortex-M33, 1 MB Flash, 128 kB RAM, FlexIO, CAN FD, FS USB, 2x ADC 16-bit |
| FRDM-MCXA174 | Smart Sensing Node, Motor Control | MCX A Series Microcontrollers | Arm Cortex-M33, 256 kB Flash, FS USB, ADC, CAN FD, SmartDMA |
| FRDM-MCXA266 | Smart Sensing Node, Motor Control, Industrial HMI | MCX A Series Microcontrollers | Arm Cortex-M33, 1 MB Flash, FS USB, SLCD, CAN FD, Advance Security, FlexIO |
| FRDM-MCXA344 | Smart Sensing Node, Motor Control | MCX A Series Microcontrollers | Arm Cortex-M33, 256 kB Flash, ADC, CAN FD |
| FRDM-MCXA346 | Motor Control | MCX A Series Microcontrollers | Arm Cortex-M33, 1 MB Flash, 2x FlexPWM, Math Accelerator Unit |
| FRDM-MCXA366 | Smart Sensing Node, Motor Control, Industrial HMI | MCX A Series Microcontrollers | Arm Cortex-M33, 1 MB Flash, FS USB, SLCD, CAN FD, Advance Security, FlexIO |
| FRDM-MCXE247 | Motor Drive, Heat Pump, HVAC, Power Tools | MCX E Series Microcontrollers | Arm Cortex-M4F, 2 MB Flash + 8 MB Ext, 5/3.3 V, Ethernet, 3x CAN FD |
| FRDM-MCXE31B | Functional Safety for Factory Automation | MCX E Series Microcontrollers | Arm Cortex-M7, 4 MB Flash + 8 MB Ext, 5/3.3 V, Ethernet, 3x CAN FD |
| FRDM-MCXN236 | HMI, Motor Control | MCX N Series Microcontrollers | Arm Cortex-M33, 1 MB Flash, HS USB, CAN FD, Parallel Display and Camera, Ext Flash |
| FRDM-MCXN947 | TinyML, Factory Automation | MCX N Series Microcontrollers | Arm Cortex-M33, 2 MB Flash NPU, Eternet, HS USB, CAN FD, Parallel Display and Camera, Ext Flash |
| FRDM-IMXRT1186 | Industrial Networking for Factory Automation | i.MX RT1180 Crossover MCU | Arm Cortex-M7 and Arm Cortex-M33 up to 300 MHz, 256 Mbit HyperRAM memory, 512 Mbit HyperFlash, 128 Mbit QSPI Flash, 2x Ethernet (TSN), 2x EtherCAT or TSN Switch, USB-Type C, CAN Transceiver, Motor Control Header |
| FRDM-MCXW23 | Portable Medical Device, Smart Sensing, Asset Tracking | MCX W Series Microcontrollers | Arm Cortex-M33, 1 MB Flash, Small Form Factor, Buck DC-DC, Battery Connector |
| FRDM-MCXW71 | Smart Lighting, Metering, Sensor | MCX W Series Microcontrollers | Arm Cortex-M33, Multiprotocol Connectivity, Bluetooth LE 5.3 and 802.15.4, USB, RF Connector, PCB Antenna |
| FRDM-MCXW72 | Matter Enabled Smart Home End Points | MCX W Series Microcontrollers | Arm Cortex-M33, 2 MB Flash, 256 kB RAM for App, Bluetooth Channel Sounding Support, CAN, Edgelock SE |
| FRDM-RW612 | Matter Enabled Smart Home Border Router | RW612 Wireless MCU | Arm Cortex-M33, QSPI Flash and PSRAM on-board, Flashless, Ethernet, PCB Antenna, HS USB |
| FRDM-IMX91 | Gateway, Industrial HMI | i.MX 91 Applications Processors | Arm Cortex-A55, IW610, 1 GB DRAM, 8 GB eMMC, SD Card, 2x Ethernet, M.2 (Key E), Parallel Display and Camera |
| FRDM-IMX91S | Gateway, Industrial HMI, Linux Optimized (Light Version) | i.MX 91 Applications Processors | Arm Cortex-A55, IW610, 512 MB DRAM, 256 MB eMMC, SD Card, 1x Ethernet, Parallel Display and Camera |
| FRDM-IMX93 | Gateway, Industrial HMI, Vision | i.MX 93 Applications Processors | Dual Core Arm Cortex-A55, Arm Cortex-M33, Neutron Neural Processing Unit, IW612, 2x Ethernet, HDMI®, MIPI-CSI/DSI, LPDDRA 16-bit 2 GB, eMMC 32 GB, MicroSD card |
| FRDM-IMX8MPLUS | Vision, HMI | i.MX 8M Plus Applications Processors | Multicore Arm Cortex-A53 + Cortex-M7, Neutron Neural Processing Unit, IW612, 2x Ethernet, LVDS, HDMI, MIPI CSI/DSI, LPDDRA 16-bit 4 GB, eMMC 32 GB, MicroSD card |
| FRDM-IMX95 | Generative AI, Vision | i.MX 95 Applications Processors | Multicore Cortex-A55 + M7 + M33, 15 x 15 Package, NXP eIQ® Neutron Neural Processing Unit, IW612 M.2 module, 2x Ethernet, LVDS, LVDS to HDMI, MIPI CSI/DSI, MIPI CSI, LPDDRA 16-bit 8 GB, eMMC 32 GB, MicroSD card, M.2 Key E, M.2 Key M (ML acceleration), PMIC |
| FRDM-IMX95-PRO | Generative AI, Vision | i.MX 95 Applications Processors | Multicore Cortex-A55 + M7 + M33, 19x19 package, MIPI CSI/DSI, HDMI, 2x GB Ethernet, SD Card, M.2 Key E, 2x M.2 Key M (2x Ara modules), 2x PF53, PF09, SE051, EEPROM, LPDRR5 16 GB, eMMC 5.1 32 GB, QSPI 512 Mbit |
FRDM accelerates industrial and IoT development with scalable hardware, open source software, application examples and a seamless migration path from evaluation to production.
Accelerate Development
Build on Open Ecosystems
Scale Across Product Families
Expand with the FRDM Ecosystem
Explore Emerging Technologies
From Learning to Production
Discover FRDM development boards spanning industrial MCUs, wireless MCUs, crossover MCUs and Linux-based processors for Industrial and IoT applications.
Access 100+ open source software examples, demos and reference applications hosted on GitHub through the NXP Application Code Hub.
Build your skills with hands-on tutorials, guided labs, training courses and technical resources designed to accelerate development with FRDM.
|
Design without bounds with FRDM Introduction to the FRDM ecosystem, development workflow and resources that accelerate prototyping and product development. |
Training Presentation | Feb 27, 2026 | Rev 2.9 |
|
FRDM Brochure for Industrial and IoT Overview of the FRDM platform for Industrial and IoT applications. |
Brochure | Nov 4, 2026 | Rev 3.1 |
Leverage ready-to-use demo code on GitHub for faster development.
FRDM development boards provide a fast path for building industrial condition-monitoring prototypes through a combination of MCX MCU boards, sensor expansion modules, MCUXpresso software tools and ready-to-use application examples. For example, FRDM-MCXA and FRDM-MCXN boards can interface with industrial sensors while leveraging advanced ADCs, DMA and signal-processing capabilities to acquire and analyze machine health data with minimal firmware overhead.
FRDM boards based on the MCXC, MCX A, MCX E and MCX N families are well suited for evaluating industrial motor-control applications, such as conveyor systems, robotic actuators and smart pumps. These platforms combine high-resolution PWM peripherals, ADC synchronization and hardware acceleration features that support deterministic control-loop execution. Engineers can rapidly prototype field-oriented control (FOC) and closed-loop motor-control designs before developing production hardware.
FRDM platforms enable rapid evaluation of edge AI workloads by providing development boards that range from high-performance MCX MCUs to Linux-based i.MX processors. Applications such as anomaly detection, equipment health monitoring and predictive maintenance can be explored using available software tools and example projects. For more compute-intensive industrial AI workloads, boards such as FRDM-IMX93 and FRDM-IMX95 offer AI acceleration capabilities and rich industrial connectivity for proof-of-concept development.
The FRDM ecosystem provides multiple MCU and MPU options for evaluating industrial communication protocols commonly used in factory automation. Depending on the application, engineers can explore CAN FD, Ethernet and wireless connectivity options using FRDM boards and expansion modules. This flexibility helps teams compare architectures for machine communication, industrial gateways and connected edge devices while maintaining a consistent development environment.
FRDM boards are designed as scalable evaluation and prototyping platforms that enable rapid, first-pass bring-up before custom hardware development. Engineers can start software development, peripheral validation and application testing early using the same MCUXpresso ecosystem available across multiple NXP MCU and MPU families. The combination of modular hardware, example software and widely available expansion boards helps reduce integration risks and accelerates the migration path to production designs.
Yes. FRDM development boards cover both MCU-based and Linux-based applications, allowing engineers to evaluate industrial HMI panels, edge gateways and machine interfaces. FRDM i.MX boards provide scalable processing, graphics and connectivity capabilities suitable for visual dashboards, local analytics and cloud-connected industrial equipment, while maintaining access to the broader FRDM ecosystem.