FRDMGD3130HB2EVM Half-Bridge Evaluation Kit for GD3130 Gate Drive Devices

Click image to open expanded view

Product Details

Features

System Features

  • HybridPACK™ Drive G2 power module interface
  • Adjustable VEE gate-drive voltage (0 V to -10 V)
  • Adjustable VCC gate-drive voltage (10 V to 25 V)
  • Configurable dead-time fault protection bypass
  • Power, ground and signal test points
  • SPI interface through FlexGUI 2 software
  • Double-pulse and short-circuit test support
  • DC-link bus voltage monitoring (AIN/AOUT)
  • Power-module temperature monitoring interface
  • Configurable temperature-sense connection

Buy Options

FRDMGD3130HB2EVM-Image

Click to expand

FRDMGD3130HB2EVM
Qualification

FRDMGD3130HB2EVM Half-Bridge Evaluation Kit for GD3130 Gate Drive Devices.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?