Power Grid Concentrator

POWER-GRID-CONCENTRATOR

Block Diagram

Choose a diagram:

LPC Power Grid

Power Grid Concentrator BD1

i.MX Power Grid

Power Grid Concentrator BD2

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Processors and Microcontrollers

LPC54000 Arm Cortex-M4

Interfaces

Automotive Ethernet PHYs

UARTs

Features

CPU Complex

  • Cortex®-A7 core up to 900 MHz, 128 KB L2 cache

Display

  • Parallel LCD Display up to WXGA (1366x768)
  • 8/10/16/24-bit Parallel Camera Sensor Interface
  • Electrophoretic display controller support direct-driver for E-Ink EPD panel, with up to 2048x1536 resolution at 106 Hz

Memory

  • 16-bit LP-DDR2, DDR3/DDR3L
  • 8/16-bit Parallel NOR FLASH / PSRAM
  • Dual-channel Quad-SPI NOR FLASH
  • 8-bit Raw NAND FLASH with 40-bit ECC
  • Partial PMU Integration

Connectivity

  • 2x MMC 4.5/SD 3.0/SDIO Port
  • 2x USB 2.0 OTG, HS/FS, Device or Host with PHY
  • Audio Interfaces include 3x I2S/SAI, S/PDIF Tx/Rx
  • 2x 10/100 Ethernet with IEEE 1588
  • 2x 12-bit ADC, up to 10 input channel total, with resistive touch controller (4-wire/5-wire)

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?