Residential Gateway

RESIDENTIAL-GATEWAY

Block Diagram

Choose a diagram:

LS1012A

Residential Gateway BD1

LS1023A

Residential Gateway BD2

LS1043A

Residential Gateway BD3

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Power Management

PMICs

Interfaces

Automotive Ethernet Switches

Features

Core Complex

  • Quad (LS1043A) or Dual (LS1023A) Arm® Cortex®-A53 64-bit cores
  • 1 GHz to 1.6 GHz
  • 32/32 I/D Cache KB L1 and 1 MB L2 cache

Networking Elements

  • Up to seven 1x GbE or 1x 10GbE and five x GbE
  • Four-lane SerDes up to 10 GHz multiplexed across controllers supporting:
  • Three PCI Express® Gen 2 interfaces
  • SATA 3.0 Interface
  • uQUICC Engine

Accelerators and Memory Control

  • DPAA Parse, Classify and Distribution Engines
  • Integrated security engine
  • DDR 3L/4
  • Basic Peripherals and Interconnect
  • Three USB 3.0 interfaces with PHY
  • QuadSPI
  • IFC Flash
  • Quad I2C

Wi-Fi® 6

  • Downlink OFDMA and MU-MIMO
  • Uplink OFDMA and MU-MIMO
  • 1024 QAM
  • Spatial reuse
  • Range extension
  • DCM
  • Target Wake Time

Documentation

Quick reference to our documentation types.

3 documents

Support

What do you need help with?