Smart Electricity Meter

SMART-ELECTRICITY-METER

Block Diagram

Choose a diagram:

Low-End Version

Smart Electricity Meter

Mid-End Version

Smart Electricity Meter

High-End Version

Smart Electricity Meter

Supported Devices

Power Management

AC-DC Controllers with Integrated Power Switch

Wireless Connectivity

Zigbee

Sub-1 GHz Wireless Solutions

Sensors

Accelerometers

Processors and Microcontrollers

KM Series Arm Cortex-M0+

RFID

NFC Readers

Features

General

  • Highest performing Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI
  • 2D graphics acceleration engine
  • Parallel camera sensor interface
  • LCD display controller (up to WXGA 1366x768)
  • 3x I2S for high-performance, multichannel audio
  • Extensive external memory interface options
  • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for
  • Wi-Fi®, Bluetooth, Bluetooth Low Energy, ZigBee® and Thread
  • Supported by MCUXpresso SDK, IDE and Config Tools

Documentation

Quick reference to our documentation types.

9 documents

Show All

Support

What do you need help with?