Have a quick question? Ask the community.
Join our open forum with thousands of on-going technical discussions moderated by NXP experts.
Start prototyping today. Browse our extensive library of evaluation and development boards along with reference designs including complete form factors.
Browse development boards, designs and other necessary hardware tools based on the NXP product you are interested in.
The release of the MCX A14x and A15x series of 'all-purpose' microcontrollers is here. MCX A is part of the larger MCX portfolio that shares an Arm® Cortex®-M33 core.
A production-grade Battery Energy Storage System (BESS) reference platform with a distinguished level of completeness that is dedicated for a variety of high-voltage battery management solutions for energy storage up to 1500 V d.c. and is compliant with IEC 61508 and IEC 60730 FuSa standards.
The RD33774CNC3EVB featuring the MC33774 is a reference CMU for development purposes.
Evaluation and Development Boards
The S32K3X8EVB-Q289 is an evaluation and development board for general-purpose industrial and automotive applications.
Development Board
FRDM-MCXA153 is a compact and scalable development board for rapid prototyping of MCX A14 and A15 MCUs using the MCUXpresso Developer Experience.
Evaluation boards and reference designs supporting analog mixed-signal and power solutions.
Great choice for quick start prototyping with a variety of automotive ultra-reliable microcontrollers and processors.
Rapid prototyping and evaluation of motor control applications.
Small, low-power, cost-effective evaluation platforms for application prototyping.
i.MX applications processors for real-time, low-power and safety-critical solutions.
Wide spectrum of sensor evaluation boards including demonstration kits, shield development boards and breakout boards for supported IoT sensors.
Automotive feature-sets for Body and Security, Powertrain and Safety and Chassis.
Let our experts design and manufacture your next project, from initial hardware design and prototyping along with full product validation.
Adapters, Cables, Sockets | Physical connectors that enable the integration, connectivity and testing (test sockets) between devices. |
Embedded Board Solutions | Combination of hardware and softare; system-on-module (SOM), computer-on- module(COM) and single board computer (SBC) independent of the form factor. |
Emulators, Probes, Programmers | Physical tools for in-circuit programming, debugging and testing devices. |
Evaluation and Development Boards | Printed circuit board with programmable components designed to produce a working circuit for evaluation or development of a product application. |
Reference Designs | Application-specific design (typically PCB, full form factor) with schematics, BOMs and design files optimized for the specific use case(s) intended. |
Join our open forum with thousands of on-going technical discussions moderated by NXP experts.