15 W Wireless Charging Receiver Reference Design

15 Watt wireless charger based on a BUCK architecture powered by MWPR1516

Overview

15W Wireless Charging Receiver

Specifications

WPR1500-BUCK Block Diagram

Technical and Functional Specifications

Interfaces

  • 12-bit ADC and PGA provide the easiest solution for small system level power loss detection to achieve FOD
  • USB/Adaptor Switcher to set wired charging as higher priority to save power
  • I2C and UART reserve the capability for Receiver and Main AP (Application Processor) communication for either security or content delivery

Features

  • BUCK architecture provides flexibility for various output voltage targeting different application charging voltage requirement
  • Specially designed FSK and CNC models ease the MPWG bi-directional communication development
  • Reference solution with NXP® embedded wireless charger software libraries provides customer design freedom, products differentiation and access to essential NXP IPs
  • Provides a friendly user interface FreeMASTER to encourage user interaction
  • Provides a highly integrated and flexible platform to help customer shorten development time and reduce time to market
  • Pre-validated according to WPC compliance testing procedure
  • The demonstration board provides 5 V output with 3 A capability and has the capability for other output voltage (up to 18 V) to support dual cells or 3 cell devices

Buy

  • WPR1500-BUCK   Active

  • 15 Watt Wireless Charging Receiver Reference Platform with BUCK Architecture
    • WPR1500-BUCK
    • 1 @ US
    • $158.00
    • Buy Direct
    • Distributor
1553107183764715046501

Get Started

1553107183498719908935

Design Resources

Start designing a wireless charger solution using a fixed frequency and NXP touch sensing technology or analog PING to detect a mobile device, It also offers FreeMASTER configuration tool for calibration and debugging.