5W Multi-Coil Wireless Charging Transmitter

Reference Platform for Automotive Applications

Overview

Multi-Coil Wireless Charging Transmitter

Specifications

WCT-5WTXAUTO Block diagram

Technical and Functional Specifications

Certifications

  • Certified as WPC-A13 transmitter type

Features

  • Greater than 60 % transfer efficiency
  • Multi-coil to support any Qi-enabled smartphone
  • Low active RUN power
  • On-chip digital demodulation
  • Low system standby power consumption (using NXP® proximity sense technology)
  • Robust foreign object detection algorithm
  • Addresses automotive specific issues such as EMC, key FOB and Start/Stop
  • Supports additional features such as NFC, CAN and touch sense

Buy

  • WCT-5WTXAUTO   Active

  • 5 watt multi-coil reference platform design for automotive applications
    • WCT-5WTXAUTO
    • 1 @ US
    • $349.00
    • Buy Direct
    • Distributor
1553107183764715046501

Get Started

1553107183498719908935

Design Resources

Start designing a wireless charger solution using a fixed frequency and NXP touch sensing technology or analog PING to detect a mobile device, It also offers FreeMASTER configuration tool for calibration and debugging