Automotive Multi-Coil Wireless Charging Transmitter

RDWCT-15WTXAUTO

Roll over image to zoom in

Block Diagram

Automotive Multi-Coil Wireless

15W AUTOMOTIVE WIRELESS POWER TRANSMITTER (MP-A9)

Supported Devices

Security and Authentication

Secure Car Access

Power Management

Wireless Power

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

  • Power transfer efficiency exceeds 70%
  • Over-voltage/current/temperature protection
  • Supports low standby power, and ignition control logic
  • Supports FOD based on quality factor (Q factor) change and calibrated power loss accounting
  • Supports multiple types of RX modulation signals (AC capacitor, AC resistor, and DC resistor)
  • 15 W wireless charging platform multi-coil free position with fixed frequency
  • Software-based solution to provides maximum design freedom and product differentiation
  • Auto-grade components ensure seamless system integration
  • NFC
    • Full NFC support for safety (RFID tag protection), personalization, BT/Wi-Fi pairing and authentication applications
    • Supports additional features such as NFC, CAN and touch sense
    • Integrated digital demodulation in chip
  • Complies with the Wireless Power Consortium's latest Qi specification and is certified as a MP-A9 transmitter type

Buy Options

WCT-15WTXAUTO-Image

Click to expand

  • $424.35 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?