Overview

Class D Audio Amplifier

Specifications

Class D Audio Amplifier Block Diagram

Technical and Functional Specifications

Features

  • Flextimer controls the gate drivers for power Mosfets adding extra protections, such as deadtime insertion, fault control, initialization, and polarity control
  • Low CPU load, leaving processor available application enhancement

Buy

  • FRDM-K64F   Active

  • Freedom Development Board for Kinetis K24 (1 MB Flash), K63 and K64 MCUs
    • FRDM-K64F
    • 1 @ US
    • $35.00
    • Buy Direct
    • Distributor
  • TWR-KV10Z32   Active

  • Tower System Development Board for Kinetis KV10 (75 MHz, 16-32 KB Flash) MCUs
    • TWR-KV10Z32
    • 1 @ US
    • $99.00
    • Distributor
1553107183498719908935

Get Started

Jump start your Class D Audio Amplifier

Class D Audio Amplifier Quick Start Guide 

Follow these steps to start developing with the Class D Audio Amplifier solution:

1553107183498719908935

Design Resources