eBook Reader

EBOOKREADER

Product Details

Block Diagram

eBook Reader

eBook Reader BD1

Supported Devices

Peripherals and Logic

RTCs with I2C-bus

Audio

Audio Converters

Sensors

Accelerometers

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Power Management

PMICs

Features

CPU

  • Up to two Arm® Cortex®-A35 @ 1.0 GHz
  • Arm Cortex-M33 @ 216 MHz
  • Cadence® Tensillica® Hifi 4 DSP @600 MHz for advanced audio, voice and ML processing and Fusion DSP @200 MHz for low-power voice and sensor hub processing
  • EdgeLockTM secure enclave
  • RISC-V powered Power Management Subsystem (µpower)

Graphics

  • 3D GPU includes: Open GL® ES 3.1, OpenCLTM, Vulkan®
  • 2D GPU
  • 1x MIPI DSI (4-lane) with PHY
  • Up-to 24-bit RGB (DBI/DPI)
  • Color EPD Display

Wireless Features

  • IEEE 802.11ac (wave2) with MU-MIMO receive
  • Virtual Dual MAC (via optimized DRCS)
  • Wi-Fi® Stations (STA), Access Point (AP), Wi-Fi Direct (P2P)
  • WPA3 Encryption
  • Bluetooth® 5.2 support
  • 2-antenna configuration for Wi-Fi/Bluetooth coexistence

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?