EV Charging

EV-CHARGING

Product Details

Block Diagram

Choose a diagram:

AC Residential Charging Station Performance

AC Residential Charging Station Performance

AC Residential Charging Station Advanced

AC Residential Charging Station Advanced

DC Charging Station

DC Charging Station

Supported Devices

Power Management

LED Drivers

PMICs

AC-DC Controllers with Integrated Power Switch

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Peripherals and Logic

RTCs with Temperature Compensation

Bridges

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Multiprotocol MCUs

RF

Low-Power TX/RX ICs

Interfaces

USB PD-PHY and CC-Logic

Security and Authentication

Authentication

RFID

NFC Readers

Connected NFC Tags

Sensors

I3C/I²C Digital Temp. Sensors

Features

i.MX 93 Applications Processor

  • 1-2x Arm® Cortex®-A55 @ 1.7 GHz
  • Arm Cortex-M33 @ 250 Mhz
  • Arm® Ethos™ U-65 microNPU
  • EdgeLock® secure enclave
  • 2x USB 2.0 Type C with PHY
  • 2x Gb Ethernet: AVB & IEEE 1588 for sync, and EEE for low power. 1 with TSN
  • 2x CAN-FD
  • 8x UART/USART/Profibus, 8x I2C, 8x SPI, 2x I3C
  • 1x 4-ch, 12-bit ADC
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)

i.MX RT1060

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1 MB On-Chip SRAM - up to 512 KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI

KM3x

  • High-performance Arm® Cortex®-M0 core, up to 75 MHz of core clock frequency
  • 512 KB/256 KB/64 KB single array flash
  • Supports v6-M Instruction Set Architecture (ISA) including all 16-bit v7-M instructions plus a number of 32-bit thumb-2 instructions
  • PLL to generate clocks for AFE
  • FLL to generate core, system and flash clocks
  • Flexible modes of operation
  • Two internal trim-able clock references

Documentation

Quick reference to our documentation types.

20 documents

Show All

Support

What do you need help with?