Infotainment Unit

INFOTAINMENT-UNIT

Product Details

Block Diagram

Choose a diagram:

Micro-b Connector

Infotainment Unit BD1

Type-C Connector

Infotainment Unit BD2

Supported Devices

Peripherals and Logic

LCD Segment Drivers

Interfaces

Single and Multi-Channel LIN Transceivers

Power Management

LED Drivers

PMICs

Processors and Microcontrollers

i.MX 8 Applications Processors

Processor Complex

  • Core Complex #1: 4x Cortex®-A53
  • Core Complex #2: 2x Cortex-A72
  • 2x Cortex-M4F
  • 1x HIFI4 DSP

Multimedia

  • 16 Vec4-Shader GPU, 32 compute units OpenGL® ES 3.2 and Vulkan® support Tessellation and Geometry Shading
  • Split-GPU architecture enables 2x 8 Shader Cores
  • Vision Extensions
  • 4k h.265 Decoder, 1080p h.264 encoder

Digital peripherals

  • 2x PCIe 3.0 (2-lane or 2x 1-lane)
  • dual Gigabit Ethernet with audio video bridging (AVB)
  • 3x Flex-CAN
  • 2x 12bit ADC (8 channels each)
  • 1x USB 3.0, 2x USB 2.0 with PHY
  • 3x SD 3.0 and eMMC 5.1

Display

  • 2x Display Processor Controllers with inline blending and WARP
  • SafeAssure Fail-over capable (per DPC)
  • 2x 4-lane MIPI DSI
  • 2x 4-lane MIPI CSI
  • 2x LVDS
  • 1x HDMI* 2.0 TX with HDCP* 2.2, 1x eDP* 1.2, 1x DP* 1.4

Documentation

Quick reference to our documentation types.

28 documents

Show All

Support

What do you need help with?