IoT Audio

IOT-AUDIO

Product Details

Block Diagram

IoT Audio

IoT Audio BD

Supported Devices

RFID

NFC Readers

Processors and Microcontrollers

i.MX 8 Applications Processors

Interfaces

USB PD-PHY and CC-Logic

Power Management

Load Switches

PMICs

LED Drivers

Peripherals and Logic

Voltage Level Translators

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Audio

Car Audio Amplifiers

Features

Multicore Processing and Memory Interfaces

  • 4x or 2x Cortex-A53 up to 1.8 GHz
  • Cortex-M7 up to 800 MHz
  • 32-bit DDR4 and LPDDR4 up to 4.0GT/s

Machine Learning and Vision

  • Neural Processing Unit (NPU): Delivers up to 2.3 TOPS
  • Dual Image Signal Processor (ISPs): Resolution up to 12 MP and input rate up to 375 MPixels/s
  • Camera Interface: 2x MIPI CSI

Advanced Multimedia and Display

  • Video Decode: 1080p60, h.265/4, VP9, VP8
  • Video Encode: 1080p60, h.265/4
  • GPU: 16 GFLOPS (high-precision) OpenGL® ES 3.1/3.0, Vulkan®, Open CL 1.2 FP, OpenVG 1.1
  • Audio: 18x I2S TDM, DSD512, S/PDIF Tx + Rx, 8-ch PDM Mic input, eARC, ASRC
  • Low power voice accelerator: Cadence® Tensilica® HiFi 4 DSP @ 800 MHz
  • Display: MIPI-DSI, HDMI 2.0a Tx, LVDS (4/8-lane) Tx

High Speed Interfaces

  • 2x Gigabit Ethernet with AVB, IEEE 1588, EEE and 1x w/ TSN
  • 2x USB 3.0/2.0 Dual-Role with PHY type C
  • PCIe Gen 3
  • 3x SDIO 3.0
  • 2x CAN FD

Documentation

Quick reference to our documentation types.

12 documents

Show All

Support

What do you need help with?