K Series Hydraulic/Pneumatic Valves Controller System

Integrated, multi-purpose valve system with safety and monitoring

Overview

Hydraulic/Pneumatic Valves Controller System

Specifications

Hydraulic/Pneumatic Valves Controller System - Block Diagram

Technical and Functional Specifications

NXP Products

  • Scalable valve controller portfolio from 2 to 12 valves with daisy-chain capability
  • SB08000: 8 valves
  • SB04010 & SB0420: 4 valves
  • SB0421: 2 valves
  • SB1200: 12 valves

Features

  • Intuitive system set-up and code generation with Processor Expert tool
  • Freemaster GUI available for real-time control and monitoring
  • Flutter frequency implemented to prevent valve friction
  • SW supports all Kinetis MCU with Processor Expert or new Kinetis SDK2.0
  • Integrated low side Power MOSFET drivers
  • Integrated monitoring and safety state machine
  • 5A drivers, 5kHz PWM, 2% accuracy
  • High thermal efficiency

Safety

  • Automatic power shut down upon general system faults
  • Individual valve electric and temperature monitoring with flag
  • Secured SPI communication with watchdog & challenger

Buy

  • TWR-ELEV   Active

  • Tower System, Peripheral Module, Elevator Risers
    • TWR-ELEV
    • 1 @ US
    • $39.00
    • Buy Direct
    • Distributor
  • TWR-KL43Z48M   Active

  • Tower System Development Board for Kinetis KL13, KL17/KL27 (128-256KB Flash), KL33 and KL43 MCUs
    • TWR-KL43Z48M
    • 1 @ US
    • $149.00
    • Buy Direct
    • Distributor
  • TWR-SB0410-36EVB   Active

  • Evaluation Kit - SB0410, Solenoid/High Side predrivers, 4 CH / 1, 36 V, 2.25 A for LSD, 225 mOhms, 5 kHz
    • TWR-SB0410-36EVB
    • 1 @ US
    • $165.00
    • Buy Direct
    • Distributor
  • TWR-SB0800-36EVB   Active

  • Evaluation board - SB0800, Solenoid/High Side predrivers, 8 CH / 2, 36 V, 2.25 A for LSD
    • TWR-SB0800-36EVB
    • 1 @ US
    • $165.00
    • Buy Direct
    • Distributor
  • TWR-K20D72M   Active

  • Tower System Development Board for Kinetis K10 and K20 (72 MHz) MCUs
    • TWR-K20D72M
    • 1 @ US
    • $149.00
    • Buy Direct
    • Distributor
1579109330588723448640

Design Resources

Get Started

Get Help