K60 3-Phase PMSM Sensorless Vector Control Reference Design

Overview

Specifications

3-phase PMSM Sensorless Vector Control on Kinetis K60 Block Diagram

Technical and Functional Specifications

Features

  • Sensorless vector control of the PMSM
  • Vector control with a speed closed loop
  • The information on the motor shaft position is critical for successful execution of the vector control algorithm
  • Rotation in both directions
  • Advanced position estimation algorithms ensure the position information is known without the need to use the rotor shaft position sensor
  • Application speed range from 0% to 100% of nominal speed (no field weakening)
  • Operation via the user buttons on the Kinetis® K60 Tower board or via FreeMASTER software
  • Easy application parameters settings to different motor with help of MCAT tool

Motor Control

  • Permanent Magnet Synchronous Motor

Buy

  • TWR-K60D100M-KIT   Active

  • K60D 100MHz Tower Kit
    • TWR-K60D100M-KIT
    • 1 @ US
    • $169.99
    • Buy Direct
    • Distributor
  • TWR-K60F120M   Active

  • Tower System Development Board for Kinetis K10, K20, K60 and K61 (120-150 MHz) MCUs
    • TWR-K60F120M
    • 1 @ US
    • $129.00
    • Buy Direct
    • Distributor
1553107183764715046501

Get Started

Check the User Reference Manual for Motor Control Functions

Set of General Math and Motor Control Functions for Cortex M4 Core

The purpose of this document is to describe the MCLIB for the Freescale Cortex M4 core-based microcontrollers.

Check the document for a sensoreless vector control drive 3 phase PMSM

PMSM Sensorless Vector Control on Kinetis

This paper describes the design of a sensorless vector control drive of the 3-phase permanent magnet synchronous motor (PMSM).

1553107183498719908935

Design Resources