K60 3-Phase PMSM Sensorless Vector Control Reference Design

Overview

Specifications

3-phase PMSM Sensorless Vector Control on Kinetis K60 Block Diagram

Technical and Functional Specifications

Features

  • Sensorless vector control of the PMSM
  • Vector control with a speed closed loop
  • The information on the motor shaft position is critical for successful execution of the vector control algorithm
  • Rotation in both directions
  • Advanced position estimation algorithms ensure that the position information is known without the need to use the rotor shaft position sensor
  • Application speed range from 0% to 100% of nominal speed (no field weakening)
  • Operation via the user buttons on the Kinetis® K60 Tower board or via FreeMASTER software
  • Easy application parameters settings to different motor with help of MCAT tool

Motor Control

  • Permanent Magnet Synchronous Motor

Buy

  • TWR-K60D100M-KIT   Active

  • K60D 100MHz Tower Kit
    • TWR-K60D100M-KIT
    • 1 @ US
    • $169.99
    • Buy Direct
    • Distributor
  • TWR-K60F120M   Active

  • Tower System Development Board for Kinetis K10, K20, K60 and K61 (120-150 MHz) MCUs
    • TWR-K60F120M
    • 1 @ US
    • $129.00
    • Buy Direct
    • Distributor
1553107183764715046501

Get Started

1553107183498719908935

Design Resources