Overview

Quadcopter Drone

Specifications

Quadcopter Drone Block Diagram

Technical and Functional Specifications

MCU

  • One KV4x or KV5x MCU capable of driving four motors for Electronic speed controller.

Drivers

  • Each inverter in this solution is enhanced with an GD3000 pre-driver that is capable of driving only N-channel MOSFETs for better efficiency.

Sensors

  • The IMU provides information (such as velocity and orientation) that are necessary for autonomous stabilization of the vehicle, using the internal accelerometer, gyroscope, and sometimes the magnetometer and GPS receiver.

Features

  • Easier debugging and real-time control with FreeMASTER run-time debugging tool
  • Software features such as diagnostics, logging and estimation of the remaining flight time based on current consumption

Industrial

  • UAV BLDC Motor Controller ESC with Field Oriented Control (FOC) and CAN
  • UAV Intermediate Flight Controller
  • Unmanned Vehicles (Ground, Air, Water)

Motor Control

  • Brushless DC (BLDC) Motor

Buy

  • FRDM-PWRSTG1EVB   Active

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion
    • FRDM-PWRSTG1EVB
    • 1 @ US
    • $50.00
    • Buy Direct
    • Distributor
  • FRDM-GD3000EVB   Active

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion
    • FRDM-GD3000EVB
    • 1 @ US
    • $75.00
    • Buy Direct
    • Distributor
1553107183764715046501

Get Started

1553107183498719908935

Design Resources

Enablement