Overview

RDLLC56F82748-BOARD-NEW

Specifications

RDLLC56F82748 Block Diagram

RDLLC56F82748 Block Diagram

Technical and Functional Specifications

Components

  • Half-bridge LLC with synchronous rectifier

Interfaces

  • Isolated USB interface for FreeMASTER connection
  • Isolated SCI communication between primary side and secondary side; IIC interface is reserved for PMBus communication

Features

  • Flash updating
  • 12 V/240 W output with universal mains input
  • 120mVp-p output ripple; Overshoot < 5%@0 to 65% load step; Hold up time 20ms@50% load, 15ms@100% load
  • Over-current, over-/under-voltage, voltage brown-in, over-temperature, power limit protection functions
  • Modular software and hardware design for convenient internal reuse and customer evaluation

Buy

  • TWR-56F8200   Development

  • Tower System, DSC Module, MC56F823XX
    • TWR-56F8200
    • 1 @ US
    • $349.00
    • Buy Direct
    • Distributor
1579109330588723448640

Design Resources

Get Started