LPC54018 IoT Solution

IoT-Solution-with-Amazon-FreeRTOS

Roll over image to zoom in

Product Details

Select a section:

Features

Compatibility

  • Multiple expansion options, including Arduino® expansion site

Peripherals

  • 272x480 color LCD display with optimized GUI
  • 2 x user LEDs, plus reset, ISP (3), and user buttons
  • Knowles SPH0641LM4H digital microphone

Communication

  • 10/100Mbps Ethernet (RJ45 connector)
  • Full-speed USB port with micro A/B connector for the host or device functionality

Audio

  • Stereo audio codec with a line in/out

Sensor

  • NXP MMA8652FCR1 accelerometer

Memory

  • Micro SD card slot
  • 128 Mb Winbond SDRAM

Buy Options

  • OM40007

  • LPC54018 based IoT module powered by AWS.

    • OM40006

    • IoT Module Base Board.

      • OM40008

      • IoT mini prototype board.

        Documentation

        Quick reference to our documentation types.

        2 documents

        Design Resources

        Select a section:

        Design Files

        1 design file

        Software

        1 software file

        • Operating Systems

          FreeRTOS

        Note: For better experience, software downloads are recommended on desktop.

        Support

        What do you need help with?