S12P and MC33812 Small Engine Control Reference Design

KIT33812ECUEVME

Roll over image to zoom in

Block Diagram

MC44812/S12P Small Engine

KIT33812ECUEVME Small Engine System Control - Block Diagram

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Power Management

Pre-Drivers

Features

Functionality

  • Designed to operate over the range of ~4.7 V ≤ VPWR ≤ 36 V
  • Fuel injector driver current limit: 4.0 A typical
  • Ignition pre-driver can drive IGBT or Darlington bipolar junction transistors
  • Ignition pre-driver has independent high and low side outputs
  • Relay driver current limit: 4.0 A typical
  • Lamp driver current limit: 1.5 A typical
  • All external outputs protected against short to battery, over-current
  • Ignition and other drivers protected against over-temperature
  • Interfaces directly with to MCU using 5.0 V parallel interface
  • VCC voltage pre-regulator provides +5.0 V power for the MCU
  • MCU Power. On RESET generator
  • MCU watchdog timer circuit with parallel refresh/time setting line
  • Independent fault annunciation outputs for ignition and injection

Debugging

  • ISO-9141 K-Line transceiver for communicating diagnostic messages

Buy Options

KIT33812ECUEVME-Image

Click to expand

  • KIT33812ECUEVME

  • Reference Design - MC33812 / S12P, Small Engine Control.

  • $276.01 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?