NXP EdgeReady MCU-Based Solution for Local Voice Control

MCU-LOCAL-VOICE

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

Local Voice Hardware

i.MX RT Local Voice Control MCU  - Hardware

Local Voice Software

i.MX RT Local voice Control MCU  - Software

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

MCU

  • i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core, 3020 CoreMark/1284 DMIPS @ 600 MHz, 32 kB I-cache, 32 kB D-cache, FPU

System Control

  • Secure JTAG, PLL OSC, eDMA, 4x Watch Dog, 6x GP Timer, 4x Quadrature ENC, 4x QuadTimer, 4x FlexPWM, IOMUX

Versatility

  • No voice or audio expertise required, ultra-small form factor, runs on FreeRTOS, supports up to three integrated low-cost MEMS microphones, two external digital microphone lines

ADC/DAC Conversion

  • 2x ADC (20-ch), 2 x ACMP

Processor

    null

SPK-Class-D

  • 5.6 W into 8 Ohms, 6.2 W into 4 Ohms (THD <1%; VBAT= 4 V), Very low noise: <14 μV

Adaptive DC-DC Boost

  • 10 V – Maximizes the output power of the class-D audio amplifier while preventing large battery supply spikes and limiting quiescent power consumption

Power Optimization

  • High system efficiency: 91% peak efficiency for 600 mW sine wave, low battery consumption: <125 mA (Po = 380 mW, average music power)

Single Power Supply

  • 5 V USB Type-C

Low-DropoutRegulation

  • DC-to-DC and LDO

Temperature Control

  • Interface temperature monitor

External

  • 32 MB HyperFlash

Internal

  • 1 MB on-chip SRAM

Software

  • Ciphers and RNG, Secure RTC, Fuse, HAB

Wi-Fi®

  • 802.11 b/g/n

Bluetooth®

  • Bluetooth/Bluetooth Low Energy (4.1)

Buy Options

SLN-LOCAL-IOT-Image

Click to expand

  • SLN-LOCAL-IOT

  • NXP EdgeReady MCU-Based Solution for Local Voice Control.

    Buy From Distributor

    Documentation

    Quick reference to our documentation types.

    1-5 of 9 documents

    Show All

    Design Resources

    Select a section:

    Design Files

    4 design files

    Software

    5 software files

    Note: For better experience, software downloads are recommended on desktop.

    Training

    2 trainings