NEWTEC-NTBMS: NewTec Battery Management System (BMS) reference design

Engineered for e-mobility targeting ASIL C functional safety BMS

Overview

NEWTEC-NTBMS reference design board
NEWTEC-NTBMS Safety SoM

Specifications

Choose a diagram

NEWTEC-NTBMS reference design - Block Diagram

NEWTEC-NTBMS reference design - Block Diagram

Technical and Functional Specifications

NEWTEC-NTBMS has two boards approach

  • A functional safety System-on-Module (SoM) board, based on S32K144 and KEA MCUs, and FS4503C safety power system
  • A BMS application board, based on MC33772B battery cell controller IC
  • Control of up to 6 Lithium-ion battery cells
  • Intrusive diagnostics (performed by MCU)
  • Programmable in C

Interfaces

  • Onboard interfaces for CAN bus, LIN
  • RAM and Flash memory storage

Power

  • Permanent measurement of cell voltages
  • Power supply with watchdog protection
  • Power management: low power and normal mode
  • Electrical current carrying capability: 200 A continuous current, 800 A maximum current
  • Operating Current < 25 mA@RT
  • Undervoltage (short circuit) and Overcurrent/Overvoltage detections, overcurrent control fuse

Temperature

  • Over-temperature protection

Functional Safety

  • All components AEC-Q qualified
  • Safe relay (breaker) control targeting ASIL C at system level
  • Various definable Safe States, including Crash detection
  • Unintended relay close and Unintended relay open

  • BATTERY-MANAGEMENT-SYSTEM
  • Extendable to 48V battery systems
  • Monitoring of starter batteries
  • Smart Grid
  • Stationary Energy Storage systems
  • Automotive

Buy

  • NTBMS-FSNXP   Active

  • NewTec Battery Management System (BMS) reference design
    • NTBMS-FSNXP
    • 1 @ US
    • $875.00
    • Buy Direct
    • Distributor
1579109330588723448640

Design Resources

Get Started

Services

NewTec is a leading European design house providing customized system and product solutions in medical technology, industrial systems, automotive and transportation. NewTec provides guidance to its customers throughout the product lifecycle.

NTBMS-FSNXP Support and Service Packages
Package's Features NXP available offerings NewTech available offerings
Reference Design Package Board Package Software Package* Safety Package* Certification Package*
Evaluation Board Battery Management
Application Software with Drivers (non-safe)**
Safety Software (Source Code)
Schematic
Layout with gerber files
Introduction Guide targeting ASIL C
Functional Safety Templates
FMEDA Imtroduction
Complete Safety Documentation for Certification
IAR/S32DS
FreeMASTER
ISO 26262 Certification
Trainings (customer-specific)
Support
Price (EUR) Complimentary €750 €35 K €45 K €98 K
Price (USD) Complimentary $875 $40 K $53 K $115 K
Request Buy Options