NFC Reader Library: Software Support for NFC Frontend Solutions

Overview

Features

NFC Reader Library

NFC Reader Library

LPCXpresso IDE

LPCXpresso IDE

NFC Software Integration III: How to Port the NFC Reader Library to K64F

NFC Software Integration III: How to Port the NFC Reader Library to K64F thumbnail

Supported Products

  • CLRC663 plus: High performance multi-protocol NFC frontend
  • PN512: Full NFC Forum compliant solution
  • PN5180: Highpower NFC frontend solution
  • PN7360AUHN: NFC Microcontroller based on ARM® Cortex®-M0 Core with 80 kB Flash
  • PN7362AUHN: NFC Microcontroller based on ARM® Cortex®-M0 Core with 80/160 kB Flash
  • PN7462AUHN: NFC Controller based on ARM® Cortex®-M0 Core with 160 kB Flash and Contact Interface

Feedback and bug reports

Reach the product team responsible for all NFC related software tools directly via the mail address nfc-software-feedback@nxp.com if you cannot share feedback or bug reports publicly on the NXP Community pages. Please understand that we cannot follow up on support requests sent to this mail address. To request support, refer to Support.