NXP EdgeReady MCU-Based Solution for Face Recognition with Liveness Detection

  • Active

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

Homekit SDK Block Diagram

On-Board Devices

Processors and Microcontrollers

Features

S32K-ISELED Evaluation Path:

  • ISELED-ADK (Application Development Kit) features:
    • S32K144EVB
    • 1 x IISELED power adaptor board
    • 1 x 16-LED bar (contains ISELED LEDs from Dominant Opto Technologies)
  • Order it From Newark® or From Farnell® (operates as Newark in North America)

S32K-ISELED Production Path:

  • Select S32K1 MCU ISELED-enabled parts in the Buy section. They include the license for evaluation and production phases with full functionality.

Custom section

i.MX RT1170 Training

We offer an extensive list of training series to help you dive deeper into the unique peripherals and features available with this MCU family.
Discover more

EdgeLock® Assurance

EdgeLock Assurance Program

The i.MX RT1170 crossover MCU, part of the EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach.
Read more

Buy Options

FS32K144ULT0VLLT-Image

Click to expand

  • FS32K144ULT0VLLT

  • S32K144 Arm Cortex-M4F, 112 MHz, 512 Kb Flash, ISELED, CAN FD,FlexIO,CSEc security,LQFP100-S32K MCUs for General Purpose.

Buy Options
FS32K146UIT0VLLT-Image

Click to expand

  • FS32K146UIT0VLLT

  • S32K146 Arm Cortex-M4F, 112 MHz, 1Mb Flash, ISELED, FlexIO, LQFP100 - S32K MCUs for General Purpose.

  • $3.86 USD
  • For a quantity of 1
Buy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 13 documents

Show All

Design Files

1-5 of 8 design files

Show All

Software

1-5 of 15 software files

Training

1-5 of 8 trainings

Show All